Brand: Gleason Reel
Catalog ID: 55-7E-3DP-WR-40
Catalog Number
55-7E-3DP-WR-40
Product Category
Limit Switches
Series
55
Circuits Normally Closed
3
Circuits Normally Open
3
Maximum Shaft Turns To Trip Contacts
36.5
Minimum Shaft Turns To Trip Contacts
1
Over Travel Shaft Turns
6
Reset Shaft Turns
0.5
Nema Rating
7/9