Brand: Gleason Reel
Catalog ID: 55-7E-4DP-WL-80
Catalog Number
55-7E-4DP-WL-80
Product Category
Limit Switches
Series
55
Circuits Normally Closed
4
Circuits Normally Open
4
Maximum Shaft Turns To Trip Contacts
68
Minimum Shaft Turns To Trip Contacts
1.5
Over Travel Shaft Turns
12
Reset Shaft Turns
0.75
Nema Rating
7/9