HUBBELL
Image of PSC011Y8 Straight Cuff Gloves Class 0, 11 in Yellow Size 8

Straight Cuff Gloves Class 0, 11 in Yellow Size 8

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC011Y8

CLASS 0 11" YELLOW SIZE 8

  • Class 0
  • Maximum use voltage 1,000 volts AC / 1,500 DC
  • color is yelow