Brand: Wiegmann
Catalog ID: TANC14176F
Application
Heating
Catalog Number
TANC14176F
Color
Gray
Material
PC Plastic
Type
Thermostat
UPC
786725886159
Actual Depth
1.67 in
Actual Height
2.36 in
Actual Width
1.54 in
Depth
2 in
Height
2 in
Width
2 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL/cUL Recognized
Carton Quantity
25