HUBBELL
FF449CFM12VG_1
* Representative image
FF449CFM12VG_1
FF449CFM12VG_4
FF449CFM12VG_2
FF449CFM12VG_3

NEMA 12 Filter Fan 24 Volt DC 9 Cubic Feet Per Minute 4.2X4.2 - Light Gray

Brand:

Wiegmann

Catalog ID:

FF449CFM24VG

NEMA 12 Filter Fan 24 Volt DC 9 Cubic Feet Per Minute 4.2X4.2 - Light Gray

The latest passive technology for fan cooling and pressurizing of electrical enclosures. Filter fans can be used as forced air cooling or in conjunction with an exhaust filter for convection cooling. They are designed to maintain a desired temperature within an enclosure.

  • Available in gray or black
  • Polyurethane foam gasketed seal on the mounting frame
  • Shielded and self lubricating ball bearing fans
  • Low noise operation

Product details

General

Application

  • Ventilation
  • Temperature Control

Catalog Number

FF449CFM24VG

Color

Gray

EU RoHS Indicator

No

Material

ABS Plastic

Type

Filter Fan

UPC

786725886333

Dimensions

Actual Depth

2.1 in

Actual Height

4.2 in

Actual Width

4.2 in

Depth

2 in

Height

4 in

Width

4 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL/cUL Recognized

Logistics

Carton Quantity

16