HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-4

Type R5 Dynamic Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R5-30A02

Type R5 39 OhmsBraking Resistor For 575 V 30 H P 100% Braking Torque 20% Duty Variable Frequency Drives

  • Standard Galvanized Material Enclosure
  • Indoor or Outdoor Rated Enclosure
  • UL or CE Certification Option
  • Normally Closed or Normally Open Thermal Switch Option

Product details

General

Application

Powerohm

Braking Torque

100 %

Catalog Number

R5-30A02

Duty Cycling

20 %

Enclosure Type

GCE15

Horsepower - Maximum

30

Resistance Ohms

39 Ohm

System Voltage

575 V

Type

R5 Braking Resistor

Resources and downloads

Specifications