HUBBELL
Image of R5-25B05 Type R5 Dynamic Braking Resistor
Image of R5-25B05 Type R5 Dynamic Braking Resistor
Image of R5-25B05 Type R5 Dynamic Braking Resistor

Type R5 Dynamic Braking Resistor

Brand: Powerohm Resistors

Catalog ID: R5-25B05

Type R5 32 OhmsBraking Resistor For 575 V 25 H P 150% Braking Torque 50% Duty Variable Frequency Drives

  • Standard Galvanized Material Enclosure
  • Indoor or Outdoor Rated Enclosure
  • UL or CE Certification Option
  • Normally Closed or Normally Open Thermal Switch Option

General

Application

Powerohm

Braking Torque

150 %

Catalog Number

R5-25B05

Duty Cycling

50 %

Enclosure Type

ED2

Horsepower - Maximum

25

System Voltage

575 V

Type

R5 Braking Resistor

Electrical Ratings

Duty Cycling

50 %

Resistance (ohms)

32 Ohm

System Voltage

575 V

Force Related

Braking Torque

150 %

Operational

Horsepower - Maximum

25