HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-5

ABB-48431-307 | ABB Dynamic Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

ABB-48431-307

ABB Braking Resistor, 2.5 Ohms, 36000 W

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application

ABB

Catalog Number

ABB-48431-307

Enclosure Type

ED3

Resistance Ohms

2.5 Ohm

Dimensions

Weight

159.2 lb

Electrical Ratings

Wattage

36000 W

Resources and downloads

Specifications