HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-5

ABB-43505 | ABB Dynamic Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

ABB-43505

ABB Braking Resistor, 1.39 Ohms, 99878 W

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application

ABB

Catalog Number

ABB-43505

Enclosure Type

ED7

Resistance Ohms

1.39 Ohm

Dimensions

Weight

441.3 lb

Electrical Ratings

Wattage

99878 W

Resources and downloads

Specifications