Brand: Wiegmann
Catalog ID: AF0404G
Accessory Type
Wireway
Catalog Number
AF0404G
Color
Gray
Finish Type
Galvanized
Material
Steel
Series
HS and S Series Wireway
Type
Fitting
UPC
786725852383
Depth
9.5 - 15 in
Height
4 in
Weight
6 lb
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
Carton Quantity
1