
Brand: Wiegmann
Catalog ID: WRD84XM3918FS4
Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.
Catalog Number
WRD84XM3918FS4
Color
Gray
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
Freestanding
Number of Doors (Fixed)
1
Series
KwikHinge™ Series
Type
Disconnect
UPC
786725889129
Actual Depth
18.13 in
Actual Height
84.13 in
Actual Width
39.38 in
Cubic Capacity
58968 cu.in
Depth
18 in
Height
84 in
Weight
460 lb
Width
39 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Nema Rating
3R, 4, 12 and IP66
Number of Doors (Fixed)
1