HUBBELL
Image of IR421PS Industrial REBOX®, NEMA 4X, 48"H x 24"W x 12"D, Stainless Steel
Image of IR421PS Industrial REBOX®, NEMA 4X, 48"H x 24"W x 12"D, Stainless Steel

Industrial REBOX®, NEMA 4X, 48"H x 24"W x 12"D, Stainless Steel

Brand: Hubbell Premise Wiring

Catalog ID: IR421PS

Industrial REBOX®, NEMA 4X, 48"H x 24"W x 12"D, Stainless Steel

  • 48"H x 24"W x 12"D
  • Stainless Steel

Product details

General

Application

Network Housing

Catalog Number

IR421PS

Color

Stainless

Construction Material - Main

Steel

Material

Stainless Steel

Sub Brand

Industrial REBOX®

Type

Heavy Duty

UPC

662620656700

Dimensions

Cubic Capacity

13824 cu.in

Depth

12 in

Height

48 in

Width

24 in

Certifications And Compliance

Industry Standard(s)

UL 508A, NEMA 4X