HUBBELL
Image of C4002568 Silicone Wipes

Silicone Wipes

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4002568

Small pocket-size packets encourage frequent care of insulated hot-line tools. This helps utilities stay in compliance with OSHA 29 CFR 1910.269(j). To urge daily tool care, the words “You can comply with OSHA!” appear on each dispenser box of 50 wipes. The hanger box holds 50 wipes to keep them handy in crew bays, on trailers and in trucks. The convenience of sealed wipes mean no more rags to store or try to keep clean in the field. The disposable wipes are so easy to use. Just zip open a foil packet, pull out the siliconesaturated 8" x 10" lint-free towel and wipe down a hotstick. These wipes contain the same silicone that impregnates Hotstick Wiping Cloths in theEpoxiglas® Cleaning Kit. Using the cloths or Silicone Wipes on fiberglass tools removes dust and deposits a thin protective coat that helps resist accumulation of dirt and other airborne contaminants. As the last part in the everyday clean-and-wipe routine, a Silicone Wipe replaces the film of protection that cleaners such as Moisture Eater II remove along with contaminants. This final silicone “step” helps preserve the benefits not only of daily cleaning but also when refinishing tool surfaces. Used after Gloss Restorer, the sealed and disposable Silicone Wipes assure a clean application of a preservative layer on the new surfaces.

  • Silicone saturated 8 x 10 inch lint-free towel easily cleans hotsticks
  • Hanger box holds 50 packets of Silicone saturated lint-free towels
  • Handy for job sites, crew bays, trailers, and trucks

General

Catalog Number

C4002568

Style

Silicone Wipes

UPC

096359243632

Dimensions

Weight

1.7 lb

WeightMetric

0.7 kg

Logistics

Carton Quantity

1

Pallet Quantity

288