HUBBELL
Image of 2SBM30VV3 Vertical Pin Standoff Bracket, 30" Two-Phase
*Representative image
Image of 2SBM30VV3 Vertical Pin Standoff Bracket, 30" Two-Phase

Vertical Pin Standoff Bracket, 30" Two-Phase

Brand: Chance

Catalog ID: 2SBM30VV3

30" Medium Duty Fiberglass Two-Phase Vertical Pin Standoff Bracket with 1" Lead Threads

  • Vertical Position Pin Type Insulator Bracket
  • 1.5" (medium duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

General

Catalog Number

2SBM30VV3

Description - End Fitting

Vertical Pin

Material - Threads

Lead

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1100 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1800 lb

UPC

096359069386

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

30 in

Length

30 in

Mounting Bolt Spacing

  • 5 in
  • 6 in
  • 8 in

Weight

12.3 lb

Electrical Ratings

Phase

2-Phase

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1100 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1800 lb

Logistics

Standard Package

1