HUBBELL
Image of 2SBM36AMTAMT 15° 2-Position Cutout / Arrester Standoff Bracket, 36" 2-Phase
Image of 2SBM36AMTAMT 15° 2-Position Cutout / Arrester Standoff Bracket, 36" 2-Phase

15° 2-Position Cutout / Arrester Standoff Bracket, 36" 2-Phase

Brand: Chance

Catalog ID: 2SBM36AMTAMT

36 Medium Duty 15° 2-Position Two-Phase Cutout / Arrester Standoff Bracket

  • Two position ("T" bracket) end fitting
  • 1.5" (medium duty) fiberglass rod
  • 15° angle
  • Base is hot dip galvanized ductile iron, end fitting is aluminum alloy

General

Catalog Number

2SBM36AMTAMT

Description - End Fitting

2 Position Apparatus Mount

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

900 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1200 lb

UPC

096359486527

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

36 in

Length

36 in

Mounting Bolt Spacing

  • 5 in
  • 6 in
  • 8 in

Weight

12.6 lb

Electrical Ratings

Phase

2-Phase

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

900 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1200 lb

Logistics

Standard Package

1