Brand: Trinetics
Catalog ID: MRR-KB
Trientics Lighting Control Relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, Trinetics Lighting Control Relays are built for years of trouble-free service in the most challenging environments.
Catalog Number
MRR-KB
Circuit Protection
Fuse
Contact
Air
Contact Configuration
N.C.
Material
Cast Aluminum
Number Of Poles
1
Size
14 3/16 x 9 x 5 1/8
UPC
096359594598
Amperage Rating
60 A
Coil Voltage
120V
Voltage Rating
120 V