HUBBELL
54" 16K Silicone Coated Guy Strain, Clevis / Clevis + 1 Roller
Image of GS16054CC1SC 54" 16K Silicone Coated Guy Strain, Clevis / Clevis + 1 Roller

54" 16K Silicone Coated Guy Strain, Clevis / Clevis + 1 Roller

Brand: Chance

Catalog ID: GS16054CC1SC

54" Silicone Coated Fiberglass Guy Strain; 16,000 lb Series; Clevis / Clevis + 1 Roller

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS16054CC1SC

Description - End Fitting

Clevis - Clevis - 1 Roller

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

16000 lb.

UPC

096359710332

Dimensions

Diameter - Rod / Tube

0.625 in

Length

54 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Weight

3.7 lb

Force Related

Tensile Strength

16000 lb.

Logistics

Carton Quantity

10

Standard Package

1