HUBBELL
Image of B090A2HI AIS-9 25KV, 600A Deadbreak, SM-20 Fuse Mounting/SML20 End Fittings, Well Inserts
Image of B090A2HI AIS-9 25KV, 600A Deadbreak, SM-20 Fuse Mounting/SML20 End Fittings, Well Inserts

AIS-9 25KV, 600A Deadbreak, SM-20 Fuse Mounting/SML20 End Fittings, Well Inserts

Brand:

Hubbell

Catalog ID:

B090A2HI

25kV rated; AIS-9 configuration, 600A deadbreak bushing; S&C SM-20 fuse mounting, rated 27kV, 200A RMS with SML20 end fittings; 200A bushing well inserts;

The AIS Switch is a true deadfront design with a sealed switching compartment, utilizing air as the insulating medium along with a deadfront connector system. This combination minimizes electrical exposure to work crews and the public, reduces outages, reduces maintenance requirements and provides the most cost effective solution for 15kV and 25kV underground system sectionalizing. The AIS has been tested to rigorous specifications of the Standard for Deadfront Padmounted Switchgear, ANSIC37.72.

  • The AIS Switch is a true deadfront design with a sealed switching compartment, utilizing air as the insulating medium along with a deadfront connector system.
  • This combination minimizes electrical exposure to work crews and the public, reduces outages, reduces maintenance requirements and provides the most cost effective solution for 15kV and 25kV underground system sectionalizing.
  • The AIS has been tested to rigorous specifications of the Standard for Deadfront Padmounted Switchgear, ANSIC37.72.

Product details

General

Catalog Number

B090A2HI

Connector

600A Deadbreak

UPC

096359502265

Dimensions

Weight

2000 lb

Electrical Ratings

Amperage Rating

600 A

BIL

125 kV

kV Class

25 kV

Resources and downloads