HUBBELL
W3S-030400 Bench Mounted Jib, Swing 3' Boom, 4' Column, 30 Lb Capacity
Image of W3S-030400 W3S-030400 Bench Mounted Jib, Swing 3' Boom, 4' Column, 30 Lb Capacity

W3S-030400 Bench Mounted Jib, Swing 3' Boom, 4' Column, 30 Lb Capacity

$742.55 USD

Brand: Gleason Reel

Catalog ID: W3S-030400

Collection name: ToolAssistPROâ„¢

Bench Mounted Jib, Swing 3' Boom, 4' Column, 30 Lb Capacity

  • Fixed or swing booms mounted on vertical columns and are painted polyester beige
  • Having a capacity of 30Ib(13.5kg)
  • Fixed or swing booms mounted on vertical columns and are painted polyester beige

General

Catalog Number

W3S-030400

Item Type

Load Capacity

30 lbs

Mounting Method

Bench Top

Type

Jib Crane Kit

UPC

783246011220

Dimensions

Length - Boom

3 ft

Weight

12 lb

Force Related

Load Capacity

30 lbs

Configuration

Mounting Method

Bench Top