HUBBELL
Image of W6S-BT W6S-BT Jib Crane I-Beam Trolley - Fits 3” I-beam
Image of W6S-BT W6S-BT Jib Crane I-Beam Trolley - Fits 3” I-beam
play

W6S-BT Jib Crane I-Beam Trolley - Fits 3” I-beam

Brand: Gleason Reel

Catalog ID: W6S-BT

Collection name: ToolAssistPRO™

Jib Crane I-Beam Trolley - Fits 3” I-beam

Product details

ToolAssistPro-Logo

General

Catalog Number

W6S-BT

Load Capacity

300 lbs

Type

Trolley

UPC

783246006660

Dimensions

Weight

18 lb

Media

Videos

play
Tool Assist Pro for material handling and ergonomics