HUBBELL
GLEASON_TQV_TQR
GLEASON_TQV_TQR
play
play
ToolAssitPro - ERGO 2 Tool Balancers, Retrievers and Torque Reels
+2
GLEASON_TQV_TQR_side

TQV3008 Retriever Reel "B" Mount 30 Lbs./ 8 Ft.

Brand:

Gleason Reel

Catalog ID:

TQV3008

Retriever Reel "B" Mount 30 Lbs./ 8 Ft.

  • To provide a constant pulling force over a specified distance
  • Rugged steel construction with polyester baked finish and rigid mounting bracket,
  • Spring is permanently lubricated

Product details

ToolAssistPro-Logo
ERGO-YellowMedLogo

General

Catalog Number

TQV3008

Series

TQ – Torque Heavy Duty

Type

Reel

UPC

783246004130

Dimensions

Cable Length Active

8

Resources and downloads

Specifications

Videos

play
Tool Assist Pro for material handling and ergonomics
play
ToolAssitPro - ERGO 2 Tool Balancers, Retrievers and Torque Reels