HPS_PPHID_251141
HPS_PPHID_251141

SIDE MOUNT, FLAT BASE, POST-TYPE INSULATOR BRACKET, 8-3/4in POLE OFFSET

Brand:

Chance

Catalog ID:

T2060302

Bracket mounts post-type insulators to side of pole in horizontal position with 30 degree up sweep. Lineman's slang is chicken wing.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Mounts to pole with 5/8" dia. through bolt
  • Accepts 3/4" dia. insulator line post stud
  • Includes hole for stringing block
  • Material: 3/8" x 2-1/2" galvanized steel per ASTM A-153

Product details

General

Catalog Number

T2060302

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Style

Flat Back

Type

Bracket

UPC

096359056836

Dimensions

Weight

6.2 lb

Logistics

Pallet Quantity

192

Resources and downloads

Specifications

Sales Drawings