
Brand: Chance
Catalog ID: C2110058
Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.
Catalog Number
C2110058
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Steel
Type
Bolted Pole Mount Bracket
UPC
096359014522
Dimensions
16.000 in x 7.250 in x 4.500 in
Distance From Pole
N/A
Height
4.5 in
Length
16 in
Weight
21.56 lb
Width
7.25 in
EU RoHS Indicator
No
Pallet Quantity
75