HUBBELL
SPOOL INSULATOR SECONDARY CLEVIS BRACKET w/18in POLE OFFSET
Image of PSC2060915 SPOOL INSULATOR SECONDARY CLEVIS BRACKET w/18in POLE OFFSET

SPOOL INSULATOR SECONDARY CLEVIS BRACKET w/18in POLE OFFSET

Brand: Chance

Catalog ID: PSC2060915

Bracket offsets clevis 18" from the pole. Installs with two 3/4" through bolts on 6" centers.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Accepts ANSI 53-2 or 53-3 spool insulators
  • Material: Galvanized steel per ASTM A-153

General

Catalog Number

PSC2060915

Type

Insulated Secondary Clevis

UPC

096359531340

Dimensions

Dimensions

19.000 in x 4.000 in x 8.000 in

Distance From Pole

N/A

Height

8 in

Length

19 in

Weight

6.174 lb

Width

4 in

Logistics

Carton Quantity

8

Pallet Quantity

96