HUBBELL
Image of PS6236 DETACHABLE TYPE POLE STEP

DETACHABLE TYPE POLE STEP

Brand: Chance

Catalog ID: PS6236

Step removal deters unauthorized pole climbing and makes a clean appearance. Used with lag & plate assembly PS6235 for wood poles or bolt & plate assembly T2050433 for metal poles.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Hole at end of step used to secure to lineman's belt
  • Step installs on lag & plate assembly sold separately
  • Galvanized per ASTM A-153

General

Catalog Number

PS6236

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Wood Pole

Type

Wood Pole

UPC

096359072911

Dimensions

Distance From Pole

N/A

Weight

0.56 lb

Certifications And Compliance

Industry Standard(s)

NEMA TD-15

Logistics

Pallet Quantity

2880