HUBBELL
Image of 221321320830 Compression Riser
Image of 221321320830 Compression Riser

Compression Riser

Brand: Lyall

Catalog ID: 221321320830

Riser 1 NPT x 1 IPS DR 11 30"V x 30" H

  • Epoxy coating
  • Schedule 40 casing ASTM Grade A
  • 10 psi pressure rating
  • Meets DOT 192.283
  • Meets ASTM D2513 CAT 1
  • IAPMO/UPC Model CSR-21010

General

Catalog Number

221321320830

Connector Type

Threaded

Material

Steel

Product Type

Threaded

Configuration

Connector Type

Threaded