Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLI45103Y
InREACH™ Industrial and Industrial Weatherproof Cord Reels - Hubbell’s newly redesigned inREACH™ Industrial and Industrial Weatherproof Cord Reels improve existing user safety and maximize efficiency by managing cord and power in a safe and organized manner, while also meeting the most demanding industrial environments needs for years with little to no maintenance. inREACH™ Industrial and Industrial Weatherproof Cord Reels are listed to UL 355 and CSA, C22.2 No. 308 with a durable, lightweight low profi le cast aluminum construction. inREACH™ Reels also feature a newly designed mounting plate that allows for a quick easy installation on any surface.
Application
Industrial
Cable Length
45 Ft
Cable Type
#10/3 SJO
Catalog Number
HBLI45103Y
EU RoHS Indicator
Contact Manufacturer
Series
inREACH
Style
Leaded
Type
Standard Reel With Leads
UPC
783585585123
Current / Amperage Rating
30 A
Voltage Rating
250 VAC
Voltage Rating Description
250 VAC
Number Of Wires
3-Wire
Carton Quantity
1
Pallet Quantity
14