HUBBELL
Image of HSC11P Rack, Cabinet Components, Equipment Shelf, Cantilevered, 3.5" H x 17" W (19" Rack Mount) x 11" D
Image of HSC11P Rack, Cabinet Components, Equipment Shelf, Cantilevered, 3.5" H x 17" W (19" Rack Mount) x 11" D

Rack, Cabinet Components, Equipment Shelf, Cantilevered, 3.5" H x 17" W (19" Rack Mount) x 11" D

Brand: Hubbell Premise Wiring

Catalog ID: HSC11P

Rack, Cabinet Components, Equipment Shelf, Cantilevered, 3.5" H x 17" W (19" Rack Mount) x 11" D

  • Equipment Shelf
  • Cantilevered
  • 3.5" H x 17" W (19" Rack Mount) x 11" D

Product details

General

Application

Cantilever

Catalog Number

HSC11P

Color

Black

Construction Material - Main

Steel

Finish Type

Powder Coateded

Material

Steel

Mounting Type

12-24 Mounting Hardware

Sub Brand

NextFrame

Type

Equipment Shelf

UPC

662620652450

Dimensions

Cubic Capacity

731.5 cu.in

Depth

11 in

Height

3.5 in

Width

19 in

Certifications And Compliance

Industry Standard(s)

UL1863, EIA-310-D

Logistics

Carton Quantity

1