HUBBELL
Image of CDLC Lashing Wire Clamp, Type D, 1/4in to 7/16in Strand Size
Image of CDLC Lashing Wire Clamp, Type D, 1/4in to 7/16in Strand Size
play
3D View
play
360 View
play

Lashing Wire Clamp, Type D, 1/4in to 7/16in Strand Size

Brand: Chance

Catalog ID: CDLC

D Lashing Clamp secures lashing wire terminations in aerial messenger applications. Industry slang is Bug Nut.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Stud is staked to prevent loss of nut
  • Clamp plates are galvanized steel

Product details

General

Catalog Number

CDLC

Material

Steel

UPC

096359645382

Dimensions

Dimensions

2.000 in x 1.000 in x 1.000 in

Height

1 in

Length

2 in

Weight

0.137 lb

Width

1 in

Logistics

Pallet Quantity

15600

Resources and downloads

Specifications

Sales Drawings

Media

Videos

play
Hubbell® Messenger Installation

3D AR Model

360 View