HUBBELL
Image of T4001932 Hi-Ranger Jib Adapter

Hi-Ranger Jib Adapter

Brand: CHANCE Lineman Grade Tools

Catalog ID: T4001932

JIB ADAPTER HI RANGER 4.125 TO ROUND

Jib adapter for 4 in x 4 in (101 mm x 101 mm) for Terex Hi-Ranger

General

Catalog Number

T4001932

UPC

096359058809

Dimensions

Dimensions

14 in x 7.63 in x 6.25 in

Dimensions Metric

35.6 mm x 19.4 mm x 15.9 mm

Height

6.25 in

Height Metric

15.9 mm

Length

14 in

Length Metric

35.6 mm

Weight

25 lb

WeightMetric

11.3 kg

Width

7.63 in

WidthMetric

19.4 mm