Brand: HOT BOX
Catalog ID: HA065072060
Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.
ASSE Classification
Class I (Freeze Protection)
Catalog Number
HA065072060
Description - Heater
120V single phase heater w/ thermostat & fan
Heated?
Yes
Insulated?
Yes
Material
Aluminum 3003 Stucco embossed finish
Dimensions
72 in x 65 in x 60 in
Height
60 in
Length
72 in
Mounting Pad / Base Plate Dimensions
77 X 84
Weight
268 lb
Width
65 in
Wattage - Heater
(2) 1000 W
Industry Standard(s)
ASSE 1060 Certified