Brand: QUAZITE
Catalog ID: E0B367208A
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
E0B367208A
Insulated?
No
Load Rating (ANSI Tier)
T15
Material
Fiberglass-Reinforced Polymer
Type
Below Ground Box Extensions
UPC
066203716181
Dimensions
72 in x 36 in x 8 in
Height
8 in
Length
72 in
Weight
186 lb
Width
36 in