HUBBELL
Image of C1C306003Y009 Cover, FRP, Tier 22, 30"x60"
* Representative image
Image of C1C306003Y009 Cover, FRP, Tier 22, 30"x60"
play
play
play

Cover, FRP, Tier 22, 30"x60"

Brand: QUAZITE

Catalog ID: C1C306003Y009

Quazite FRP ANSI/SCTE 77 certified enclosure covers feature a strong and durable polymer concrete ring and cover in a multiude of sizes with a vast array of options allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Combination of fiberglass base and polymer concrete ring and cover
  • Lightweight and durable
  • Fire and chemical resistant
  • Multiple styles and sizes available

Product details

General

Catalog Number

C1C306003Y009

Insulated?

No

Load Rating (ANSI Tier)

T22

Logo Code

009

Logo Included?

Yes

Logo Text

Blank

Material

Polymer Concrete

UPC

066203719086

Weight Load Rating

22,500/33,750 lb

Dimensions

Dimensions

60 in x 30 in x 3 in

Height

3 in

Length

60 in

Weight

268 lb

Width

30 in

Resources and downloads

Media

Videos

play
Hubbell Power Systems In Depth: ANSI vs AASHTO
play
PenCell® Enclosures
play
Hubbell Power Systems How to Install Large Enclosures
play
PenCell® How It's Made
play
Hubbell Power Systems PG3660 Retrofit Kit
play
Hubbell Power Systems How to Install Small Enclosures
play
Quazite® Pre-Formed Polymer Concrete Box Collars
play
Hubbell Power Systems In Depth: ANSI-SCTE 77