Brand: QUAZITE
Catalog ID: C1B484803A009
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
C1B484803A009
EU RoHS Indicator
No
Insulated?
No
Load Rating (ANSI Tier)
T15
Logo Code
017
Logo Included?
Yes
Logo Text
Electric
Material
Fiberglass Reinforced Polymer
QuaziteFRP
Yes
UPC
662037182656
Weight Load Rating
15,000/22,500 lb
Dimensions
48 in x 48 in x 3 in
Height
3 in
Length
48 in
Weight
362.25 lb
Width
48 in
Buy America(n) Qualified
Contact Manufacturer