HUBBELL
Image of DT1212CTH00009 Cover, DT1212, Polymer Concrete
*Representative image
Image of DT1212CTH00009 Cover, DT1212, Polymer Concrete
play
In Depth: ANSI vs AASHTO - Hubbell
play
PenCell® Enclosures
+5
Hubbell Power Systems How to Install Large Enclosures

Cover, DT1212, Polymer Concrete

Brand: Pencell

Catalog ID: DT1212CTH00009

PenCell covers are available in either polymer concrete or HDPE, depending on style and load rating needs in a multiude of sizes with a vast array of options allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Lightweight and high strength structural foam HDPE
  • Durable, long lasting and UV-Resistant
  • HDPE or polymer concrete cover options to meet different load-rating needs
  • Multiple styles and sizes available

General

Catalog Number

DT1212CTH00009

Insulated?

No

Load Rating (ANSI Tier)

T15

Material

Polymer Concrete

Weight Load Rating

15,000/22,500 lb

Dimensions

Dimensions

12 in x 12 in x 1.25 in

Height

1.25 in

Length

12 in

Weight

17 lb

Width

12 in

Force Related

Load Rating (ANSI Tier)

T15

Weight Load Rating

15,000/22,500 lb