HUBBELL
Image of PC0808HA0017 Cover, Polymer Concrete, Tier 15, 8"x8"
* Representative image
Image of PC0808HA0017 Cover, Polymer Concrete, Tier 15, 8"x8"
play
play
play

Cover, Polymer Concrete, Tier 15, 8"x8"

Brand: QUAZITE

Catalog ID: PC0808HA0017

Quazite® ANSI/SCTE 77 certified enclosure covers feature a strong and duarble polymer concrete construction in a multiude of sizes with a vast array of options allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

Product details

General

Catalog Number

PC0808HA0017

EU RoHS Indicator

No

Insulated?

No

Load Rating (ANSI Tier)

T15

Logo Code

017

Logo Included?

Yes

Logo Text

Electric

Material

Polymer Concrete

UPC

662037135898

Weight Load Rating

15,000/22,500 lb

Dimensions

Dimensions

8 in x 8 in x 1 in

Height

1 in

Length

8 in

Weight

6 lb

Width

8 in

Resources and downloads

Media

Videos

play
Hubbell Power Systems In Depth: ANSI vs AASHTO
play
PenCell® Enclosures
play
Hubbell Power Systems How to Install Large Enclosures
play
PenCell® How It's Made
play
Hubbell Power Systems PG3660 Retrofit Kit
play
Hubbell Power Systems How to Install Small Enclosures
play
Quazite® Pre-Formed Polymer Concrete Box Collars
play
Hubbell Power Systems In Depth: ANSI-SCTE 77