HUBBELL
Image of BRY430P9S IEC Pin and Sleeve, Splash Proof Plug, 30/32 A, 3 Phase 200-250 VAC
Image of BRY430P9S IEC Pin and Sleeve, Splash Proof Plug, 30/32 A, 3 Phase 200-250 VAC

IEC Pin and Sleeve, Splash Proof Plug, 30/32 A, 3 Phase 200-250 VAC

Brand: Bryant

Catalog ID: BRY430P9S

Heavy Duty Products, IEC Pin and Sleeve Devices, Male, Plug, 30/32 A 125/250 VAC, 3-POLE 4-WIRE, Blue, Splash Proof

  • IP44 environmental ratings
  • Impact and corrosion resistant insulated non-metallic housing
  • Sequential contact engagement to prevent a momentary over-voltage
  • UL approved screwless terminations
  • Glandless water ingress protection

Product details

General

Application

High Ampacity Connections

Catalog Number

BRY430P9S

Color

Blue

Environmental Conditions

IP44

Ingress Protection

IP44

Insulation

Insulated Body

Material

PBT

Mounting Type

Cord Mounted

Number Of Poles

3-POLE

Series

Splash Proof

Size

Standard

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Plug

UPC

781786784499

Electrical Ratings

Amperage Rating

30/32 A

Current / Amperage Rating

30/32 A

Dielectric Strength

Withstand 3000V AC

Phase

Three Phase

Voltage - Maximum

600 VAC

Voltage Rating

3 Phase 200- 250 V

Voltage Rating Description

3 Phase 200-250 VAC

Conductor Related

Number Of Wires

4-WIRE

Wire Size

#10 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

All constructions are UL Listed & cUL Listed, FileE14633, UL1686 Standard for Pin & Sleeve Configurations, VDE, CE

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10

Resources and downloads

Specifications

Sales Drawings