HUBBELL
Image of HBL2320ST EdgeConnect™ Twist-Lock® Receptacle with Spring Termination, 20A, 250V, L6, 20R, Black
Image of HBL2320ST EdgeConnect™ Twist-Lock® Receptacle with Spring Termination, 20A, 250V, L6, 20R, Black
play
3D View
play
+5

EdgeConnect™ Twist-Lock® Receptacle with Spring Termination, 20A, 250V, L6, 20R, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2320ST

20A, 250V EdgeConnect™ Twist-Lock® Receptacle with Spring Termination

  • Faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • High-impact, abuse-resistant nylon face
  • Face color coding by voltage facilitates locating and mating of proper devices

Product details

General

Application

Catalog Number

HBL2320ST

Color

Black

Environmental Conditions

Indoor Dry unless protected by additional means

Insulation

N/A

Item Type

Single Receptacle

Material

Nylon

Mounting Type

Screw Mount

Number Of Poles

2

Size

Standard Sized Product

Temperature Rating

Maximum Continuous 75°C; Minimum -40°C (w/o impact)

UPC

783585569550

Dimensions

Dimensions

3.28 in x 1.70 in x 1.47 in

Height

1.47 in

Length

3.28 in

Width

1.7 in

Electrical Ratings

Current / Amperage Rating

20 A

Dielectric Strength

Withstands 2,000V Minimum

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Number Of Wires

3

Wire Size

14 AWG - 10 AWG solid, 14 AWG - 8 AWG stranded (including compact stranded)

Certifications And Compliance

Industry Standard(s)

  • UL Listed To UL 498
  • CSA Certified to Specification C22.2 No. 42

Nema Rating

L6-20R

Logistics

Carton Quantity

50

Pallet Quantity

3060

Media

Videos

play
Twist-Lock plugs and flanged inlets with EdgeConnect technology install in 10 seconds
play
play
Twist-Lock® Edge Plugs and Inlets

3D AR Model