Brand: Killark
Catalog ID: B7NFD25A
Killark B7NFD Series of Hazardous Location Non-Fused Disconnect Switches provide local means of disconnect of service entrance, feeder or branch circuits, lighting, heating, appliance and motor circuits. Rated for indoor and outdoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments.
Action
3P
Actuator
Rotary Handle
Catalog Number
B7NFD25A
Enclosure Type
Bolted
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Wall
Number Of Poles
3
Operating Temperature Celcius Max
40 Degree
Series
B7NFD
Type
Non-Fused Disconnect
UPC
783936151656
Frequency Rating
60 Hz
Primary Voltage
600 VAC
Number Of Wires
4
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
Hazardous Rating(s)
Nema Rating
3, 4, 4X, 7(B, C, D), 9(E, F, G)