HUBBELL
Product Image | Arran High Output

Arran High Output Zone 2 LED (ARHN)

Brand: Chalmit Lighting

The powerful Arran High Output Ex e floodlight delivers a uniform photometric distribution and impressive performance of 90,000 maintenance free hours at 25°C. An excellent temperature range of -50°C up to +55°C makes the Arran H/O a global lighting solution, whilst providing a comparable output to common high wattage HID floodlights. The great versatility of this luminaire allows a variety of mounting options covering a wide range of installations.

  • Highly Energy Efficient
  • Lower power consumption than HID lamps
  • Instant on crisp white light output
  • Low temperature applications to -50°C
  • 90,000 maintenance free hours at 25°C

Click the "Contact Us" link above to get in touch with us and discuss how the Arran H/O range could work for you.

General

Application

  • Zone 2 and Zone 22
  • Stirrup Mounted

ATEX Classification

Group II Category 3 GD

Construction Material - Main

Painted Aluminum Enclosure

EU RoHS Indicator

Contact Manufacturer

Ingress Protection

IP66

Light Source

LED Array

Material

Aluminium alloy (1050A H14) with RAL 7040 epoxy powder finish

Style

Floodlight

Type

Floodlight (Symmetrical)

Dimensions

Depth

166 mm

Height

508 mm

Weight

14 kg

Width

523 mm

Certifications And Compliance

ATEX Classification

Group II Category 3 GD

ATEX File Number

CML 17ATEX4044X

Certified Listed

  • ATEX
  • IEC EX
  • UK Ex
  • EAC (Russian)

Compliance

  • Increased Safety
  • IP66
  • IK10

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Ex ec IIC T4 Gc Ex tc III C T135°C Dc

Industry Standard(s)

  • EN 60079-10-1
  • EN 60079-10-2
  • EN 60079-14

Operational

Operating Temperature Range Celcius

-50°C to +55°C