HUBBELL
PROG_P6637_31MD_hero_PRODIMAGE
PROG_P6637_31MD_hero_PRODIMAGE
PROG_Maison_Textured_Black_GeneralLit
Discontinued
Clearance

Maison Collection Black One-Light Extra-Large Wall Lantern

$217.00 USD
$471.79 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6637-31MD

Collection name:

Maison

This wall lantern offers traditional French country styling for a variety of home settings. The etched pillar of glass diffuser inside the clear water seeded glass gives off a soft glow of light. The gorgeous shade is housed in the lantern's beautiful black frame.

  • The etched pillar of glass diffuser inside the clear water seeded glass gives off a soft glow of light.
  • The gorgeous shade is housed in the lantern's beautiful black frame.
  • This wall lantern offers traditional French country styling for a variety of home settings.
  • Ideal for any foyer, bedroom, entryway, porch, or patio.
  • Perfect for transitional or farmhouse settings.
  • Measures 10-1/2-inch width by 23-3/4-inch height.
  • Uses one medium base bulb that is sold separately (100w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P6637-31MD

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Cast Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Water Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Transitional

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Wall

Mounting for outlet box included

Swivel Mounting Strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Size Type

Extra-large

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

UPC

785247235759

Warranty Length

1-year Limited Warranty

Dimensions

Depth

11.25 in

Dimensions

10.5 in x 11.25 in x 23.75 in

Height

23.75 in

Height to Center

16.375 in

Length

10.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

9.59 lb

Width

11.25 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93114586