HUBBELL
PROG_P300280_012_hero_PRODIMAGE
PROG_P300280_012_hero_PRODIMAGE
PROG_P300280_012_arm1_PRODIMAGE
PROG_P300280_012_arm3_PRODIMAGE
+2
PROG_PL_1596_G9(Pin_base)_G9-clear_Dimmable_Lamp_Graphic
Discontinued
Clearance

Moore Collection One-Light Satin Brass White Opal Glass Luxe Bath Vanity Light

$85.00 USD
$118.69 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300280-012

Collection name:

Moore

Your life is busy and hectic, but your home can be an oasis of tranquility and calm under the classic, timeless glow of this classic light fixture. An angelic white opal glass shade affixes to a simple metal bar in a delicate design. A smooth, square backplate coated in a beautifully understated satin brass finish serves as a stunning backdrop for this must-have light fixture. This bath light is designed to use with a G9 LED light bulb.

  • Ideal for a bathroom, hallway, or foyer
  • Perfect for luxe and modern style settings
  • Golden satin brass finish
  • Crisp white opal glass shade
  • Mount the light fixture facing up or down
  • Measures 4.75-inch width by 6.75-inch height by 5.25-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Adjustable

No

Can be mounted up or down

Yes

Catalog Number

P300280-012

Category General

Bath & Vanity

Color

Brass

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Satin Brass

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

White Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

G9

Lamp Type

G9

Lamp Type Actual

G9

Lamp Type Basic

LED

Lifestyle

  • Luxe
  • Modern

Light Distribution

Up/Down

Light Source

Halogen

Mount location

Wall

Mounting for outlet box included

Backplate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Socket Base Type - Main

G9

Socket Type

Socket

Socket type material

Porcelain

Type

Bath Sconce

UPC

785247237609

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

4.75 in x 5.25 in x 6.75 in

Height

6.75 in

Height to Center

4.5 in

Length

4.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.54 lb

Width

5.25 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

5 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

140

Resources

Instruction Sheet Number

93104500