HUBBELL
PROG_P300283_009_hero_PRODIMAGE
PROG_P300283_009_hero_PRODIMAGE
PROG_PL_1596_G9(Pin_base)_G9-clear_Dimmable_Lamp_Graphic
Discontinued
Clearance

Moore Collection Four-Light Brushed Nickel White Opal Glass Luxe Bath Vanity Light

$128.00 USD
$259.60 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300283-009

Collection name:

Moore

Your life is busy and hectic, but your home can be an oasis of tranquility and calm under the classic, timeless glow of this classic light fixture. Angelic white opal glass shades affixed to a simple metal bar in a delicate design. A smooth, square backplate coated in a beautifully understated brushed nickel finish serves as a stunning backdrop for this must-have light fixture. This bath light is designed to use with G9 LED light bulbs.

  • Ideal for a bathroom
  • Perfect for luxe and modern style settings
  • Beautiful brushed nickel finish
  • Crisp white opal glass shades
  • Mount the light fixture facing up or down
  • Measures 30.75-inch width by 6.75-inch height by 5.25-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Adjustable

No

Can be mounted up or down

Yes

Catalog Number

P300283-009

Category General

Bath & Vanity

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

White Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

G9

Lamp Type

G9

Lamp Type Actual

G9

Lamp Type Basic

LED

Lifestyle

  • Luxe
  • Modern

Light Distribution

Up/Down

Light Source

Halogen

Mount location

Wall

Mounting for outlet box included

Backplate

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Socket Base Type - Main

G9

Socket Type

Socket

Socket type material

Porcelain

Type

Vanity Light

UPC

785247236664

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

30.75 in x 5.25 in x 6.75 in

Height

6.75 in

Height to Center

4.375 in

Length

30.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.17 lb

Width

5.25 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

5 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

28

Resources

Instruction Sheet Number

93104500

Resources and downloads