HUBBELL
PROG_P500236_161_hero_PRODIMAGE
PROG_P500236_161_hero_PRODIMAGE
PROG_P500236_161_top1_PRODIMAGE
PROG_Sizing_guideline_Bedroom_Pendant_info
+5
PROG_P500236_161_herowcanopy_PRODIMAGE

Bastille Collection One-Light Aged Brass Coastal Pendant Light

$271.92 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500236-161

Collection name:

Bastille

Select a light fixture that is gushing with rustic farmhouse charm with the Bastille Collection One-Light Aged Brass Mini-Pendant. A country basket shade is coated in a black farmhouse-inspired finish. A metal covering coated in a handsome aged brass finish contrasts with the black basket shade as it holds the light source in place.

  • Mini-pendant gushing with rustic farmhouse charm.
  • A country basket shade is coated in a black farmhouse-inspired finish.
  • A metal covering coated in a handsome aged brass finish contrasts with the black basket shade.
  • Ideal for any foyer, kitchen, or dining room.
  • Perfect for rustic, farmhouse, or coastal settings.
  • Measures 12-inch width by 14-1/4-inch height.
  • Uses one medium base bulb that is sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P500236-161

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Brass

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Aged Brass

Finish Type

Painted

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Ceiling Chain

Mounting for outlet box included

Round Mounting Plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Type

Pendant

UPC

785247239290

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12 in x 12 in x 14.25 in

Height

14.25 in

Length

12 in

Length - Installed

88.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

3.96 lb

Width

12 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

18

Resources

Instruction Sheet Number

93112959