HUBBELL
Image of WTR-1 WTR-1 - WTR-1 9W 120 VAC 60 Hz 5000K CCT 70 CRI
Image of WTR-1 WTR-1 - WTR-1 9W 120 VAC 60 Hz 5000K CCT 70 CRI
VTR Installation
VTR Installed

WTR-1 - WTR-1 9W 120 VAC 60 Hz 5000K CCT 70 CRI

$76.15 USD

Brand: Killark

Catalog ID: WTR-1

WTR-1 9W 120 VAC 60 Hz 5000K CCT 70 CRI

  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000 K (CCT) approx. 70 CRI
  • Energy Savings – High lumens per watt
  • Long Life – 99,000+ maintenance free hours to 70% initial lumens
  • Ambient suitability -40°C to 55°C up to 121W
  • Instant On - Including after power interruption
  • 120VAC 60Hz
  • Instant On – Including after power interruption
  • Vibration Resistant Solder-LESS LED Board Connections

The WTR Series LED retrofits are designed with a copper-free aluminum housing for superior corrosion resistance in harsh and hazardous environments. The WTR is a universal retrofit that adapts to the Killark V-Series, Appleton V-51, Crouse-Hinds V-Series, and Thomas & Betts Red-Dot V.

Product details

General

Catalog Number

WTR-1

Color Temperature

5000 K

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Light Source

LED

Lumen Range

0-2,000 lm

Lumens

1085

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Operating Temperature Range Celcius

-40°C to +55°C

Optic Type

Polycarbonate Lens

Series

WTR

UPC

783936176604

Electrical Ratings

Lumens Per Watt

121

Voltage Rating

120 VAC

Wattage

9 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10

Resources and downloads