HUBBELL
Image of X-WAVE Portable Primary Cable Fault Locator
Image of X-WAVE Portable Primary Cable Fault Locator
play
X-WAVE Cable Fault Locator Video
Image of X-WAVE Portable Primary Cable Fault Locator

Portable Primary Cable Fault Locator

Brand: Hipotronics

Catalog ID: X-WAVE

HIPOTRONICS' X-WAVE is the most advanced, safe, and powerful cable fault locating tool on the market for sectionalizing your URD loop feed installations. Used together with the Hipotronics   H-Flash, it makes short work of URD Sectionalizing of cable faults. HIPOTRONICS' X-WAVE is a fully self contained, battery operated and weatherproof unit. The controller is microprocessor-based with large weather tight push buttons and optical encoder knob with user-friendly sequencing for ease of operation. The integrated emergency stop button, isolated return, and unique mechanical design ensures user safety. The Hipotronics X-WAVE was specifically designed to shorten restoration time and increase productivity for todays utilities, resulting in an improved SAIDI index.

  • Automatic identification of key cable parameters (cable length and distance to fault)
  • Quick Location Faults
  • Accessible memory locations for internal trace storage
  • Large LCD display designed with a trans-reflective film for use in direct sunlight
  • Automatic setup of sampling rate, gain and pulse width
  • Intuitive, step-by-step Instructions ensures ease of operation
  • Large, easy-to-use push buttons
  • Proof Tester 500V to 10kV DC variable output

Product details

General

Accessories

  • XWAVE-Battery: Extra Auxiliary Battery Pack
  • XWAVE-Power: Auxiliary AC Power Adapter (Allows users to run the equipment while charging simultaneously.)
  • H-FLASH: Flash Phone, Digital Acoustic/Ballistic Listening Device
  • EXT-WARN-1: One year extended warranty

Application

  • Identifying individual phases of three-phase cable
  • Positively identify a cable phase with several cables present
  • Power circuits
  • Feeders
  • Distribution networks

Battery Type

24V DC, Rechargeable

Catalog Number

X-WAVE

Resources and downloads

Media

Videos

play
X-WAVE Cable Fault Locator Video