HUBBELL
HD100_series AC DC Hipot
HD100_series AC DC Hipot

Open and Short Locator

Brand:

Hipotronics

Catalog ID:

WB20CB

The WB20CB open and short locator is a highly accurate instrument designed to detect OPENS in individual conductors and SHORTS between neighboring conductors of various type cable. As an open cable fault locator, the WB20CB locates position of break in one wire of a pair using a 0 to 1 kV AC power supply. As a short locator and high voltage bridge, the unit locates the position of a short between a pair of wires using a 0-20 kV DC power supply. The short can be a copper cross, a high resistance or an infinite resistance high voltage arc.

  • HV Hold: Requires the user to be at the control panel and holding the HV ON push button to provide a high voltage output for either open or short locating
  • Ground Meters: All meter at are ground potential to help guard against shock
  • Phase Reversal Switch
  • Zero Start Interlock: Ensures that the voltage control adjustment is turned to zero volts when the high voltage transformer is energized.
  • Gravity Operated Solenoid: Discharges the test object when the power is turned off. This provides added safety for the operator and the WB20CB

Product details

General

Accessories

  • SPK1-WB20CB: Spare Parts Kit for WB20CB
  • EXT-WARN-1: One year extended warranty

Application

  • Telephone cable
  • Power cable
  • Any cables with shielded grounds

Catalog Number

WB20CB

Resources and downloads