HUBBELL
BUR_SKU-YSV1418
BUR_SKU-YSV1418

YSV1418, Uninsulated Reducing Splice For 20 - 14 AWG and 22 - 18 AWG

Brand:

Burndy

Catalog ID:

YSV1418

Copper Compression Reducer Butt Splice, AN-20-14/AN 22-18, 0.64" Splice Length, Tin Plated.

YSV1418.

  • Manufactured from seamless tubing
  • High quality design with no seams to split
  • Electrolytic copper provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating provides durable long lasting resistance to corrosion
  • Positive center wire stops for proper dept of wire insertion
  • Marked with wire size providing easy wire size identification
  • HYLINK splice connectors feature inspection holes providing easy visual inspection of proper wire insertion

Features: The HYREDUCER Is A Connector For Splicing Two Different Size Wires, The Larger Conductor Is Inserted First And Butts Against The Center Of The Connector Where The Smaller Barrel Begins, Constructed Of Pure Electrolytic Copper Tubing For Maximum Conductivity, Tin Plated To Resist Corrosion, The HYREDUCER Accommodates A Wide Range Of Cable Sizes, Wire Strip Length: Side A And B: 0.27 IN, Tools, Die Set Catalog Number, And (number Of Crimps): Side A And B: Y8MRB-1, MR20, MR8G98, MR8-9Q Tool

Product details

General

Application

For Splicing Two Different Size Wires

Catalog Number

YSV1418

Connector Type

Reducer

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

HYREDUCER

Trade Name

HYREDUCERâ„¢

Type

Splice

UPC

781810026397

Dimensions

Dimension - A Outside Diameter inch

0.15 in

Dimension - B Length fraction

1/4 in

Dimension - B Length inch

0.27 in

Dimension - B Outside Diameter inch

0.12 in

Dimension - L Length Overall mm

15 mm

Dimension - Length BB inch

0.27 in

Dimension - Length Overall inch

0.64 in

Electrical Ratings

Voltage - Maximum

35000 V

Conductor Related

Conductor - Copper Str Size

20;18;16;14

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size
  • CU C Str Aircraft-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000