HUBBELL
Image of 2FAC 2FAC - FS/FD Series Fittings, Device Box Covers, Two Gang with Coating, 2 Duplex Receptacles
* Representative image
Image of 2FAC 2FAC - FS/FD Series Fittings, Device Box Covers, Two Gang with Coating, 2 Duplex Receptacles

2FAC - FS/FD Series Fittings, Device Box Covers, Two Gang with Coating, 2 Duplex Receptacles

Brand: Killark

Catalog ID: 2FAC

FS/FD Series Fittings- Device Box Covers- Two Gang with Coating- 2 Duplex Receptacles

Killark deivce box covers come in variety of outlet options and are stamped metallic with the option of either electrostatically applied powder coated or natural finished.

Product details

General

Application

For standard and hostile locations.

Catalog Number

2FAC

Color

Gray

Cover Type

Duplex Receptacle

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

F

Type

Device Box Cover

UPC

783936048406

Dimensions

Dimensions

4.75 in x 4.75 in x 0.2 in

Gross Weight with Packaging

0.08

Height

0.2 in

Length

4.75 in

Width

4.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

5

Resources and downloads