HUBBELL
Image of 870 870 - 2 1/2"-3" Steel Cover, Duraloy 7
* Representative image
Image of 870 870 - 2 1/2"-3" Steel Cover, Duraloy 7
Image of 870 870 - 2 1/2"-3" Steel Cover, Duraloy 7

870 - 2 1/2"-3" Steel Cover, Duraloy 7

Brand: Killark

Catalog ID: 870

2 1/2"-3" Steel Cover, Duraloy 7

Form 7 covers are equipped with a unique clipping mechanism for reliable sealing and compression. Covers are offered in stamped aluminum and galvanized steel or casted copper-free aluminum and Duraloy iron. Each cover comes with a set of stainless steel screws for a completed assurance of the most reliable corrosion resistance. Optioned with integral neoprene gasket.

Product details

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

870

Color

Silver

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Steel

Series

Duraloy 7

Type

Conduit Body Cover

UPC

783936010311

Dimensions

Diameter - Outside

4.34 in

Dimensions

11 in x 7 in x 3.75 in

Gross Weight with Packaging

0.96

Height

3.75 in

Hub Size

2-1/2" to 3"

Length

11 in

Width

7 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

5